You can’t fool
their sharp eyes.
The reliable
radio wave inspector.
LC Filters

LIBRARY
#03
Profile
- I only let in the radio waves you need.
- The name “LC filter” comes from the way these electronics combine an inductor (L) and capacitor (C).
- LC filters can be made to handle all kinds of radio waves!
The Power of LC Filters
A skilled inspector that chooses which radio waves get past.
The world is full of invisible radio waves from all kinds of devices, like video game consoles, laptops, smartphones, and more.
LC filters can tell what kind of radio wave is coming right away. They only let in one kind of radio wave, and get it to its target.

The Secret of the Power of LC Filters
Tiny size, made to match radio waves!
LC filters are made from many layers of thin sheets.
They can be made very small because the coil and capacitor are made from thin sheets.
One type of LC filter only lets through one type of radio wave. You need an LC filter for each type of radio wave you want to use.

Friends of Inductors

Combinations of L and C
Aside from LC filters, other electronics can also combine an inductor (L) and capacitor (C).
“Couplers” do it to check if radio waves are sent at the right strength.
“Baluns” do it to make interfering radio waves (noise) less of a problem.
Trivia
What are the units?
The numbers generally match with the type of radio waves. For Wi-Fi™, the numbers are 2.4 GHz or 5 GHz, and for TV a lot of LC filters are 470 to 710 MHz.
Do they have different names?
QUESTION
Find the LC Filter!